March 13, 2023 – AutomationDirect has added additional AttaBox Heartland and Heartland SL (shallow-depth) series polycarbonate wall-mount single-door enclosures. These enclosures are available in various sizes with an opaque or smoked transparent door, and either polycarbonate or stainless-steel latches. The new AttaBox enclosures include models with a built-in shelf and are available with NEMA 1/3R/4/4X/12 ratings.
More AttaBox Commander series polycarbonate pushbutton enclosures have also been added. New models offer yellow screw covers with one or two 22 or 30mm holes, black bodies, and NEMA 1/3R/4X/6P/12 ratings.
In addition, more aluminum and ABS plastic, solid and side-mount subpanels for use with select AttaBox and Stahlin enclosures have been added. New enclosure accessories include AttaBox replacement mounting flanges and enclosure shelves, Stahlin pole mounting kits, SolarShield HMI covers, and 35mm plated-steel slotted DIN rail.
The new Heartland series enclosures start at $98.00, new Commander series enclosures start at $84.00, new subpanels start at $14.75, and added accessories start at $6.00.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo