June 3, 2026-AutomationDirect now offers RBS ball screws and nuts to support precise linear motion in both OEM and maintenance replacement applications.
Designed to convert rotational motion into linear movement, these US-manufactured ball screws are engineered for high positioning accuracy, low friction, and long service life. Utilizing recirculating ball bearings that roll rather than slide, they achieve efficiencies exceeding 90% while minimizing heat generation and wear. With available diameters from 3/8” up to 1”, lengths from 24” to 72”, and multiple lead options, they support applications such as CNC machinery, robotics, packaging equipment, and material handling systems where controlled linear motion is critical.
RBS ball nuts are precision‑matched to their corresponding screws to ensure consistent load distribution and reliable performance. Designed to handle axial loads with minimal backlash, they help maintain accuracy over extended operating cycles and are well‑suited for both high‑speed and high‑load applications. Select models feature safety springs and/or compatibility with wiper kit accessories for tackling tough operating environments. Together, RBS ball screws and nuts provide a dependable solution for applications requiring precise motion control, reduced maintenance, and extended operational life.

About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download