March 11, 2026 – AutomationDirect now offers RuB manual ball valves that bring unmatched versatility, performance, and reliability to fluid and air control applications. Featuring a lifetime warranty, the available offering spans everything from compact micro and mini valves, perfect for tight space OEM builds, to high flow industrial options engineered for demanding environments.
General purpose models feature rotary, T handle, lockable, and spring return handle options to tailor operation to system needs. 3 way pneumatic models introduce easy circuit switching with integrated exhaust ports and a lockable rotary handle. For potable water systems, the lead free brass body T292 series valves ensure safe, compliant, and long lasting performance. With a full range of replacement and specialty handles to customize ergonomics and functionality, RuB delivers a comprehensive, ready to deploy solution designed to elevate system reliability and simplify integration across industries.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download