![Robot vacuum arm](https://library.automationdirect.com/wp-content/uploads/2023/01/schmalz-end-of-arm-tooling-components-launch.jpg)
January 25, 2023 – AutomationDirect now offers end-of-arm tooling components for robot arm vacuum pick-and-place applications. Components can be purchased individually or in kits that include everything needed to create a single-beam or dual-beam end-of-arm tool.
Kits are simple, save time and money, and include structural rails (which support optional internal vacuum), connectors, cup mounts, vacuum tubing, vacuum cups, fittings, a basic ejector, a flange for Universal robot, and a blank robot flange.
Simply cut the structural rails to the desired lengths, determine the location of the suction cups, assemble the unit, and add the robot interface flange for your brand of robot or drill your own using the included blank robot flange.
Schmalz end-of-arm tooling components start at $8.00 and kits start at $995.00. All Schamlz end-of-arm tooling components and kits come with a one-year warranty.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo