July 14, 2021 – AutomationDirect now offers a selection of pneumatic vacuum grippers and related parts from Schmalz, widely used in pick-and-place applications. Vacuum products are an efficient means of moving products large, small, and of varying sizes.
This lineup includes suction cups in a flat style up to 60mm in diameter made of Elastodur; bellowed style cups to 78mm made of Elastodur, silicone or nitrile rubber; vacuum ejectors that support a suction rate of up to 860 I/min.
Also available are replacement cups, vacuum couplers, and mounting accessories, including vacuum spring plungers for use with suction cups that lift objects of various heights.
These new Schmalz vacuum products start at $7.25 and have a 1-year warranty.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo