October 30, 2024 – AutomationDirect has added new Schmersal 250 series heavy-duty limit switches featuring rugged cast iron housings for the harshest environments. The selection includes models with side rotary levers with metal or plastic rollers, metal belt alignment rollers, and high-temperature models with metal rollers. The belt alignment switches prevent costly equipment damage by providing warning, alarm, or auto-align signals when a conveyor belt drifts too far to one side and activates the switch.
The new Schmersal limit switches are UL listed, CE marked, and RoHS compliant. They offer a high IP65/66/67 protection rating and a 1-year warranty. Prices start at $490.00 (TD250-02Z).
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo