March 4, 2026 – AutomationDirect now offers Schmersal PROTECT PSC1 safety controller which is a compact safety control system with scalable I/O from a trusted leader in machine safety. E-stops, light grids, and almost any safety device can be monitored with ease, and the universal interface ensures instant connection to every standard fieldbus.
The base models, PSC1-C-10 and PSC1-C-100, include 14 safe inputs up to PL e or SIL 3, 4 adjustable safe semiconductor outputs, 2 safe relay outputs, and 2 pulse outputs. The PSC1-C-10 includes 2 signaling outputs, and the I/O can be expanded by adding up to 2 expansion modules. The PSC1-C-100 adds 6 signaling outputs and 20 adjustable safe I/O points. This more advanced model can be expanded by adding up to 8 expansion I/O modules. Both models have the option for built-in fieldbus support for EtherCAT, PROFINET, and EtherNet/IP or Modbus TCP, depending on the model selected, so no additional communications modules need to be purchased.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download