November 20, 2024 – AutomationDirect has added Schneider Electric Easy TeSys series manual motor protectors, contactors, thermal overload relays, and accessories to their lineup of motor control products. Schneider Electric Easy TeSys series IEC manual motor protectors are compact, easy to use, and cover the functions of disconnect, controller, thermal overload relay, and branch circuit protection in a single device. They are pushbutton operated and available in ratings up to 32A.
Easy TeSys series IEC magnetic contactors offer a compact design for easy installation, a 45mm frame width, and a long life expectancy of up to one million electrical operations. They have a built-in N.O. auxiliary contact and are available in a variety of coil voltages, with ratings from 3 to 20 hp (38A) at 480 VAC.
Schneider Electric Easy TeSys series IEC thermal overload relays offer an adjustable current range and are designed for direct connection to the Easy TeSys contactors. They protect against overloads, phase failures, and long starting times and are available in ratings up to 32A.
The new Schneider Electric motor controls have a 1-year warranty and are UL listed, CSA approved, CE marked, and RoHS compliant. The Easy TeSys series IEC manual motor protectors start at $69.00, contactors start at $29.50, and thermal overload relays start at $29.50.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo