March 4, 2026 – AutomationDirect now offers Sensy 2172L series single point, 5510 series shear beam, and 2782 series tension/compression load cells that deliver flexible solutions for weighing and force measurement. They are ideal for applications ranging from small packaging scales to rugged industrial tanks and conveyor systems.
Built from aircraft-grade aluminum or stainless steel, these models feature built-in overload protection, accuracies down to 0.03% of full scale, protection ratings up to IP67, and capacities up to 2000 kg (4409 lb). Single point cells, ideal for scales and batching systems, provide a 4–20 mA output for direct connection to controllers and displays. Shear beam designs offer heavy-duty performance for hoppers and vessels. Compact tension/compression units measure bi-directional force in a robust, space-saving design with 4–20 mA outputs for easy integration into process control systems.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download