AutomationDirect has added Sifam Tinsley analog panel meters which provide a solution for every level of industrial electrical monitoring. Available as amperage, voltage, frequency, or power factor meters, with models offering true RMS capability, this lineup includes high-visibility options and various display types.

The MCS series features large 4.5-inch switchboard meters designed for maximum visibility in control rooms and critical panels. With wide-angle dials, glare-resistant windows, and rugged construction, these meters ensure clear, reliable readings even at a distance.
The Smartlook and Contender series provide compact, ANSI-standard panel-mounted solutions in 2.5-inch and 3.5-inch case sizes, balancing precision, rugged design, and ease of integration. Smartlook meters feature spear pointers and serve as drop-in replacements for Yokogawa Biglook meters. Contender meters use tubular knife-edge pointers and serve as replacements for Yokogawa Horizon Line meters.
With these analog meters, a selection of Sifam Tinsley AC current transformers and DC shunts is also available. These devices are used in conjunction with ammeters, wattmeters, voltmeters, etc. to convert high-level voltage/current to a lower range required for these devices.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download