April 17, 2024 – AutomationDirect has added SIM timing pulleys to their Power Transmission product category. 5M pitch (5mm) pulleys in bore sizes of 5/8”, ¾”, 7/8”, or 1-1/8” with 20 to 120 teeth are now available, as are additional MXL pitch (0.08in) pulleys in bore sizes of 1/8”, 3/16”, and ¼” with 14 to 72 teeth, XL pitch (1/5in) pulleys in bore sizes of ¼”, 5/16”, or 3/8” with 10 to 72 teeth that can accommodate a ¼” or 3/8” wide belt, and L pitch (3/8in) pulleys in bore sizes from 3/8” to 1-1/4” with 10 to 40 teeth that can be driven by a ½” or 1” wide belt.
All SIM pulleys are constructed of aluminum, feature either Quick Disconnect (QD) style bushing or smooth bore with set screws, and trapezoidal or curvilinear tooth profiles.
The new SIM timing pulleys start at $17.25 and have a 1-year warranty.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo