Economical SOLO® Basic temperature controllers from AutomationDirect provide single loop control for heating and cooling processes using a thermocouple or RTD input signal and a relay, voltage pulse, or current output signal (depending on model).

The 1/16 DIN panel size SOLO basic controller operates on 100 to 240 VAC 50 / 60 Hz input power. Two 4-character 7-segment LED displays indicate process value (PV) and setpoint value (SV); red for PV and green for SV (°F or °C selectable). These basic controllers are IP66 rated for dust and water jet ingress protection (inside suitable enclosure) and have a 0°C to 50°C operating temperature range.
SOLO Basic units accept 11 types of thermocouples, 4 types of RTD temperature sensors, and support three control modes: PID, ON/OFF, and Manual. An Auto Tuning (AT) function is available with PID control. On select models there are two alarm outputs available with nine selectable alarm types. Models with alarm outputs can also be configured to use one of the alarm outputs as a second control output, allowing both heating and cooling control or two-stage heating or two-stage cooling control.
With UL, CUL, and CE agency approvals and backed by a 2-year warranty, SOLO basic temperature controllers start at $39.00.
With more capabilities (starting at $94.00), Standard series SOLO process/temperature controllers offer dual-outputs, Ramp/Soak control mode, linear voltage output, three alarm outputs and have a built-in RS-485 interface using Modbus slave (ASCII or RTU) communication protocol.
To learn more, visit www.automationdirect.com/basic-temp-controllers
To read more press releases from AutomationDirect, click here.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com