AutomationDirect SpotlightSupplier ProfilesSupplier Profiles

Supplier Profile – Mete Enerji Corp.

Mete Enerji was established in 2001 in the Izmir Ataturk Industrial Zone in Türkiye and has spent decades designing and manufacturing electrical connectors and electromechanical equipment. The company combines this experience with a commitment to quality, manufacturing products for a wide range of industrial applications, including automation, energy distribution, transportation, machinery and robotics.

Today, it operates 24,000 m² (approximately 258,000 square feet) of production facilities, with two located in Türkiye and one in Germany.  The company has 130 employees serving customers across five continents and more than 65 countries with products under the METE brand.

Mete Enerji designs products using CAD/CAM/CAE-supported systems, and its R&D department develops them to provide flexible solutions for domestic and international markets. Manufactured with advanced machinery and tooling technology, they are tested to meet applicable national and international standards.

Quality Promise for Customers

Quality is central to Mete Enerji’s approach. The company focuses on continuous improvement through innovation, collaboration with suppliers, compliance with applicable standards and legal requirements, and a commitment to maintaining a safe workplace while operating with respect for the environment.

“We believe our employees are our greatest asset, and we are committed to our mission of providing reliable, high-quality products,” said Murat Mete, Chairman of Mete. “Together, we create powerful connections.”

High Performance Products for Industrial Applications

Mete Enerji products include MeteCON heavy duty connectors, MeteCEE industrial plugs and sockets, MeteBOX thermoplastic and aluminum enclosures, MeteAQUA weatherproof switches and sockets, MeteSOLID rubber plugs and sockets, and high-current connectors.

AutomationDirect offers a selection of MeteCON heavy-duty connectors for industrial wiring and connection applications, including:

  • Automation: Supports a variety of automation application areas: manufacturing, transport, utilities, defense, facilities, operations and information technology.
  • Energy Distribution: Provides flexible and cost-efficient rectangular connector series for energy distribution requirements. As demand for energy grows across industries, sustainable and reliable solutions are needed for power transmission and energy storage in facilities.
  • Transportation: Provides connection technology for transmitting data and power in railway and marine applications. These solutions are designed for Ethernet communications and signals, as well as high-power applications such as drive motor interfaces.
  • Machinery: Used with automatic presses, packaging and sealing machines, conveyor systems, welding machines, plastic injection equipment, farm machinery and other applications requiring long-lasting connectors for stable connections when exposed to harsh conditions and high mating forces.
  • Robotics: Enables efficient and flexible connections for robot groups used in industrial applications, as well as control and automation systems. As robotic technology becomes more sophisticated, these support connections for sensors, motors and actuators.

MeteCON Offerings at AutomationDirect

MeteCON’s multi-wire connectors simplify complex industrial wiring while improving long-term reliability. The AutomationDirect offering includes inserts, housing components (including 32B size) and configuration options.

Inserts are available in multiple pole configurations from 2 poles plus ground up to 108 poles plus ground, with screw or crimp termination types and support for 26–6 AWG conductors rated 10–80 A. MeteCON housings are made of die-cast aluminum with a polyester powder finish or self-extinguishing thermoplastic.

These multi-wire connectors feature gas-tight crimp contacts for secure, corrosion-free connections with very low contact resistance. Rugged housings and UL and CE agency approvals ensure dependable performance in demanding environments while reducing wiring time, installation errors and total system cost.

Pushing Boundaries

Mete Enerji continues to invest in technology, product development, skilled employees and computer-aided manufacturing capabilities.

Mr. Mete said, “We continuously push our boundaries to provide advanced solutions for the changing demands of industry. Our success is measured by the trust we build, the innovations we deliver and the impact we make on the industry.”