September 27, 2023 – AutomationDirect has added new SureServo2 servo systems that accept 460 VAC three-phase input power. With output power from 400W to 15kW, these 12 new perfectly matched sets of servo motors, drives, cables and accessories have all the features of our existing SureServo2 servo systems: on-board motion controller with registration, electronic camming and event-based logic control, 24-bit encoders for precise feedback, Safe Torque Off (STO) for machine safety compliance, option modules for EtherNet/IP and Modbus TCP, professionally manufactured cables in 4 convenient lengths, and so much more.
Just like the 120/240 VAC models, the new servo systems accept pulse and direction inputs (or CW/CCW pulses), analog velocity or torque (+/-10V) inputs, external encoder (follower) signals, and allow full command and control across EtherNet/IP or Modbus TCP Ethernet networks.
These servo systems can be programmed via the front panel keypad or use the free configuration software; built-in oscilloscope and multiple auto-tuning modes can perfect your system’s performance.
The new 460VAC SureServo2 drives start at $460.00, and the matching 400W motors start at $360.00
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo