Cumming, GA — March 12, 2014 … AutomationDirect’s IronHorse line of electric motors now includes fractional HP DC motors and gearmotors. UL, CSA and RoHS compliant, models are IP40-rated and feature reversible design and dynamically balanced armatures; models are available with 18-inch leads or fitted with junction boxes with 8-inch leads. The MTPM series motors, available in…