Cumming, GA — December 5, 2012 … AutomationDirect’s Productivity3000 line of programmable controllers now includes basic CPU and remote slave modules. The P3-530 CPU’s five integrated communications ports include Ethernet for programming, monitoring, and networking; a USB port for data logging; USB I/O port for up to four local expansion bases; RS-232 and RS-485 ports for ASCII…
Cumming, GA — September 19, 2012 … AutomationDirect’s ProSense line of temperature sensors now includes room temperature sensors, Type T thermocouple probes, higher-range probes, Type T thermocouple wire and RTD adjustable immersion sensors. The ProSense room temperature sensors feature a temperature sensing range of -40 to 185 degrees F, are constructed with ABS plastic ventilated covers, metal…