NewsPress ReleasesPress Releases

TE Connectivity Snap-on Markers from AutomationDirect

 TE Connectivity Snap-on markers

February 11, 2026 – AutomationDirect has added TE Connectivity Snap-on markers which are “C” profile wire labels designed for quick and easy application onto wires that are already terminated. These markers can be applied or changed without disconnecting the wire, offering significant time savings compared to on-site printing or handwriting for small jobs. Each marker is pre-printed with an individual character for clear legibility and is available in black on yellow or black on white color options. Designed to fit wire sizes ranging from 22 AWG to 10 AWG, the markers feature alignment notches for precise placement and are built to withstand harsh environments. Markers come preloaded on applicators that are designed to simplify installation and prevent over-expansion.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download