November 1, 2023 – AutomationDirect recently added the EQP Global SD severe duty motors from Toshiba. The Toshiba EQP SD series motors are designed to withstand the most severe conditions. Since most AC motor failures are a result of failed bearings, these inverter-duty motors feature oversized 300-series bearings for maximum motor longevity.
The Toshiba EQP SD series motors are available in 230/460 VAC voltages, sizes from ¼ hp up to 100 hp, and speeds of 1200, 1800, and 3600 rpm. These NEMA premium efficiency motors are made in a heavy-duty cast iron construction and are rated for hazardous locations up to Class I, Division 2, Groups, A, B, C, and D.
The new Toshiba EQP Global SD severe duty motors come with a three-year warranty and start at $376.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo