Issue 50 - 2023NewsPress ReleasesPress Releases

More Trumeter Graphical Panel Meters from AutomationDirect

Trumeter Graphical Panel Meters

March 1, 2023 – AutomationDirect has added advanced panel meters and a universal power meter to their Trumeter ADM series of graphical panel meters. These easy-to-read panel meters display critical parameters, provide a user-programmable scale and custom alarm messages which will immediately alert operators when a parameter is out of range.

Trumeter ADM200 advanced graphical panel meters feature a large 4-inch display with a color-changing, full-color RGB backlight for instant alerts. Select models offer digital and analog outputs, Modbus RTU/TCP communication, and an IP65 protection rating.

Available models include multi-function meters to measure amps, voltage, frequency, or power (Watts, VA, Var, and power factor) for high voltage applications; all-in-one process meters can be configured as a process signal meter or can be used in conjunction with a shunt for low voltage applications.

The Trumeter ADM100 is a universal power meter that features a 3-inch backlit display, 4 alarm setpoints, and offers Modbus RTU communication via RS-485.

The new Trumeter ADM200 meters start at $212.00 and the Trumeter ADM100 meter is priced at $141.00.  Both the ADM200 and the ADM100 meters have a 3-year warranty.

CTA Button

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact:              Tina Gable

Phone:                                678-455-1845

Email:                                tgable@automationdirect.com

Download:                         High Resolution Photo