Issue 57, 2025NewsNotebook IssuePress ReleasesPress Releases

Viking Drill Bits & Taps from AutomationDirect

August 27, 2025 – AutomationDirect has added Viking drill bits, including double-ended, jobber-length, mechanic-length, screw-machine-length, and split point step bits, which are available individually or in sets and come in titanium nitride (TiN), gold oxide, or black oxide finishes.

Viking split point drill bits are self-centering and come with 118° or 135° point angles to deliver enhanced penetration and cleaner, more accurate holes. New combination drill bit and machine taps drill and thread in a single operation, streamlining production and reducing setup time. These dual-function tools are offered in either a 1/4-inch hex shank or a 3-flat shank for compatibility with standard drivers. Viking hand taps, machine taps, and taper pipe taps are incredibly versatile and ideal for applications across manual or CNC machining tasks and designed for use on stainless steel or iron. Ratcheting T-handle tap wrenches feature a three-position gear box, allowing forward, reverse, and locked operation for efficient ratcheting control.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download