NewsPress ReleasesPress Releases

Shaviv Deburring Tools, Sets and Accessories from AutomationDirect

March 25, 2026 – AutomationDirect has added Shaviv deburring tool sets offer complete turnkey solutions for professionals who need multi-material capability right out of the box. The premium 21-piece (154-00024) and 12-piece sets (154-90085) feature ergonomic universal handles, extendable blade holders, and a comprehensive selection of rotating B- and E-series blades—ensuring you have the right tool for straight edges, hole edges, cross-holes, and more. For high-demand operations, the expanded Heavy-duty and Mango IIB/IIE tool sets provide advanced ergonomics in compact form factors that accept blades directly, which is ideal for tight spaces and repetitive use. These configurations offer increased control and quick blade changes while maintaining rugged reliability.

 Shaviv tools offer high-speed steel blades with excellent durability or TiN-coated blades that provide superior wear resistance for stainless steel and other hard metals. F-series countersinkers feature a conical cutting geometry, creating a clean chamfer while removing burrs from drilled or punched holes. Specialty R10 blades have a scraping geometry designed for deburring straight edges and sheet metal in both stroke directions. The Ceramix Q10 ceramic deburring tool is engineered specifically for delicate plastic and wood surfaces with a retractable ceramic blade that stays sharper longer and fits standard utility knife handles.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download