VNTC (Vinyl Nylon Tray Cable) 600 Volt Type TC-ER control cables from AutomationDirect are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial and where superior electrical properties are desired. VNTC cable is available in 18 AWG to 10 AWG with 3 to 24 unshielded copper conductors. Cables are cut to length in 1-foot increments with a 20-foot minimum.
Cable is rated for use in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502 and listed for exposed runs (TC-ER) per NEC 336.10. VNTC cable, with nylon layer insulation and THHN Polyvinyl Chloride jacket, is silicone free and can operate continuously at temperatures up to 75°C in wet locations and 90°C in dry locations.
Made in the USA, VNTC tray cable starts at $0.21 / ft. (20 ft. min.) and has a 1-year warranty.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com