NewsPress ReleasesPress Releases

WAGO Base Series Single-Phase Power Supplies

AutomationDirect now provides WAGO Base series single-phase switching power supplies, which have a small form factor with regulated DC outputs, delivering low-cost, safe, and dependable power that is excellent for space-constrained applications.

June 17th, 2026-AutomationDirect now offers WAGO Base series single-phase switching power supplies that combine a slim form factor with regulated DC outputs, providing low-cost, safe, and reliable power that is ideal for space-limited enclosures. These power supplies offer easy 35mm DIN rail installation, quick wiring with their convenient, tool-free, push-in termination connectors, a wide 90-264 VAC input range, and an adjustable 24 VDC output across 120-480 W models. WAGO Base power supplies provide an electrically isolated output voltage (SELV) as per EN 62368-1/UL 61010-1 requirements.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download