Issue 57, 2025NewsNotebook IssuePress ReleasesPress Releases

WAGO Signal Conditioners from AutomationDirect

wago signal conditioners

July 30, 2025 – AutomationDirect has added WAGO JUMPFLEX® 857 series signal conditioners and temperature transmitters which deliver reliable signal conversion in a compact 6 mm-wide housing, ideal for high-density DIN rail installations. With configurable input and output ranges, these modules adapt easily to a wide range of industrial applications.

WAGO conditioners and transmitters easily convert voltage, current, RTD, and thermocouple signals (depending on model chosen), and are available in single- or dual-channel, and splitter versions. Temperature models include built-in diagnostics to streamline troubleshooting and reduce downtime. Push-in connections and jumper slots at every terminal simplify wiring, reduce errors, and shorten maintenance time. 

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download