NewsPress ReleasesPress Releases

Wedimuller Striping & Crimping Tools from AutomationDirect

Wedimuller Striping & Crimping Tools

February 18, 2026 – AutomationDirect has added stripping, cutting, and crimping tools from Weidmuller which are designed to streamline wiring tasks with greater speed, precision, and consistency. The STRIPAX PLUS 2.5 combines cutting, stripping, and ferrule crimping in one compact tool, allowing complete terminations with minimal motion. Linked ferrule strips (sold separately) feed automatically into the crimp position, while the integrated ratchet mechanism ensures uniform, gas tight terminations. Weidmuller automatic cutting and stripping tools adapt to different conductor types, preventing strand damage while producing repeatable, accurate strip lengths. Adjustable length stops, fast jaw opening, and replaceable blades help support long term durability and high volume use. For delicate or specialty wiring, precision wire strippers handle 32–18 AWG conductors using blade profiles tailored for PVC, PTFE, and silicone insulation.

Specialty screwdrivers from Weidmuller, including the SWIFTY cutting and stripping screwdriver and terminal block actuation screwdrivers, are optimized to perform specific tasks. Cable shears, diagonal cutters, folding knives, and electrician’s scissors allow one-hand mechanical operation for convenient use in tight spaces. Weidmuller also provides dedicated cable stripping tools for round, data, and coaxial cables, featuring adjustable cut depth.

Heavy duty models support cable diameters up to 999 mm. A selection of self-adjusting crimping tools is also available and offers trapezoidal, hexagon, square, and indent crimp profiles for permanent connections between stranded conductors and wire-end ferrules. Rotating die heads on select models allow access to ferrules from any angle in tight enclosures.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download