NewsPress ReleasesPress Releases

Weg Motor Controls, Nema, Combo Starters, Safety LX

AutomationDirect has added WEG Electric CWBN series contactors that are IEC-compliant and NEMA-rated, delivering robust, dependable performance in a compact IEC-style housing. They are offered at a highly competitive price, in ratings from 2 to 50 hp (95A) at 460 VAC, and meet or exceed the electrical requirements defined by NEMA ICS 2 standards for full- and reduced-voltage motor starting. 

Weg Motor Controls, Nema, Combo Starters, Safety LX

WEG Electric ESWE series Type F combination starters feature a non-metallic NEMA 4X enclosure for protection in harsh environments. They include a manual motor protector that serves as the disconnecting means and an IEC contactor, factory coordinated for short-circuit and overload protection with full motor control in a single assembly. These full-voltage, non-reversing starters are rated from 1/2 to 20 hp at 460 VAC (38A) and provide flexible options for motor starting and control.

Additional WEG CWBS series IEC safety contactors feature contact ratings up to 125A, mechanically-linked and mirror contacts, electronic coils with wide 24-60 VAC/VDC or 110-255 VAC/VDC input ranges, and they comply with IEC and UL standards.

More WEG RWB40E series electronic overload relays are offered in ratings up to 40A and feature remote reset capability via a 24 VDC input from an external pushbutton or PLC output. These self-powered overload relays mount directly on WEG CWB/CWBN series contactors and protect motors in low-, medium-, or heavy-duty applications via DIP switch-adjustable trip class settings.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download