Wenglor rectangular 50 x 50 x 20mm photoelectric sensors from AutomationDirect include diffuse with background suppression, retroreflective, retroreflective for transparent objects, and through-beam models. The popular size of these Wenglor sensors makes them ideal as drop-in replacements for other higher-cost rectangular photoelectric sensor brands. Sensing ranges vary from 1200mm for background suppression sensors to 20m for through-beam models.
With the standard 50mm x 50mm housings, these rectangular photo sensors provide long range and small spot diameter, simple potentiometer sensitivity adjustment, visible red-light emission for easy targeting set-up, and are compatible with the IO-Link open-standard protocol. Outputs are LO/DO (light-on/dark-on) non-equivalent (antivalent) complementary NO/NC.
Right-angle fixed and swivel mounting brackets are available for flexible mounting options. The swivel mounting brackets allow 360 degree vertical and horizontal adjustment.
Starting at $69.00, OPT Series photoelectric sensors are UL and CE approved and backed by a 1-year warranty.
Learn more by visiting: www.automationdirect.com/photoelectric
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for free shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com