NewsPress ReleasesPress Releases

Wenglor weFlux2 Series Flow Sensors

AutomationDirect has added Wenglor weFlux2 insertion-style flow sensors which measure flow velocity and temperature using a single probe for closed-pipe systems.

August 12, 2026 – AutomationDirect has added Wenglor weFlux2 insertion-style flow sensors which measure flow velocity and temperature using a single probe for closed-pipe systems. By eliminating the need for a separate temperature sensor, they reduce installation and wiring complexity, as well as overall system cost. Operating on the calorimetric measuring principle, they detect changes in heat dissipation within the flowing medium to deliver accurate, reliable readings regardless of mounting orientation or flow direction.

They measure flow velocities from 10 to 400 cm/s (0.33 to 13.12 ft/s) and offer two configurable outputs for switch, analog, or IO-Link operation, depending on the model. Models are available with 75, 100, or 200 mm probe lengths and feature laser-welded 316L stainless steel housings with IP68/IP69K protection to withstand harsh washdown environments. The IO-Link versions also include built-in parameter storage to simplify commissioning, device replacement, and integration into automation systems.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download