NewsPress ReleasesPress Releases

WERMA MC Beacons

AutomationDirect has added WERMA MC beacons which deliver compact, high‑visibility status indication for machines and control panels, combining flexible LED signaling with rugged industrial design.

August 5, 2026 – AutomationDirect has added WERMA MC beacons which deliver compact, high‑visibility status indication for machines and control panels, combining flexible LED signaling with rugged industrial design. This expanded offering includes 35mm and 55mm panel‑mount beacons, RYG (red, yellow, green) models, multicolor RGB units with up to seven selectable colors, and touch‑enabled variants that integrate operator control directly into the device. 

These panel‑mount beacons provide space‑saving installation with direct threaded mounting, integrated LED illumination, and M12 quick‑disconnect connections for fast, reliable setup. RYG models offer simple, standardized indication, while RGB versions enable more advanced multi‑state signaling. With optional audible alarms up to 85 dB, LED life up to 50,000 hours, and IP65/IP69K and UL Type 4X ratings, MC beacons deliver dependable visual and audible indication in harsh industrial environments and washdown applications.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download