February 4, 2026 – AutomationDirect now offers WIKA NSF-certified mechanical pressure gauges deliver precision and reliability for drinking water and food and beverage applications. The lineup includes dry and liquid-filled mechanical pressure gauges with lead-free wetted parts, as well as manual needle valves for instrument isolation and flow control.
WIKA pressure gauges meet NSF/ANSI 61 and 372 and accurately monitor pressure from vacuum to 300 psi, while select models feature a patent-pending FlexWindow face that allows the gauge to be completely filled, eliminating the air gap for improved readability. WIKA needle valves make maintenance simple. They feature a rugged 316L stainless steel construction, allow equipment isolation without shutting down the process, and provide precise flow control across a wide range of pressures and temperatures.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download