New ProductNewsPress ReleasesPress Releases

AutomationDirect adds FDA Compliant Harsh/Duty Micro (M12) Cables

AutomationDirect now offers harsh duty micro cables that are FDA compliant for food and beverage applications. The new FDA compliant M12 quick-disconnect cables are IP69K rated to withstand high pressure, high temperature wash-down applications.

These harsh-duty quick-disconnect cables and patch cables are used to easily connect field devices in industrial installations. The FDA compliant IP69K rating and food grade TPE-S (Styrene-Butadiene Thermoplastic Elastomer) jacket makes them ideal for food and beverage applications. The blue color of the jacket material assists in detection if cables come in contact with food processes.

Starting at $12.00, the cables are available in 8 cable lengths from 2 to 25m with an industry standard axial or right-angle 12mm connector on one end and open leads on the other. Patch cables, priced from $18.00, have one male and one female M12 plug connector and are available 1, 3, and 5m cable lengths.

The IP69K-rated, FDA compliant micro (M12) sensor cables are UL approved and backed by a one-year warranty.

Learn more by visiting: www.automationdirect.com/m12-sensor-cable

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

Editorial Contact:              Tina Gable

Phone:                                678-455-1845

Email:                                tgable@automationdirect.com