Issue 47 -2022NewsPress ReleasesPress Releases

CLICK PLUS Serial Communication Option Slot Module and 2-Slot CPUs from AutomationDirect

CLICK PLUS Serial Communication Option Slot Module

November 10, 2021 – CLICK PLUS PLCs combine the simplicity of the original CLICK PLC with advanced features, including Wi-Fi capability, MQTT communication, data logging, and mobile access. The new CLICK PLUS 2-slot CPU offers an additional built-in option module slot for even more PLC I/O customization. Over 400 option slot I/O module combinations are now possible for a single stand-alone PLC unit. The CLICK PLUS option module slots allow for easily changeable I/O configurations to match the job at hand in lieu of the fixed I/O offered in the original CLICK series PLCs.

For systems with even higher I/O needs, the 2-slot CPU can also be expanded with up to 8 additional stackable I/O modules for up to 156 discrete I/O or 60 analog I/O points total. Numerous stackable modules are available, offering discrete, relay, analog, temperature, and combination I/O.

Both CLICK and CLICK PLUS PLCs use the same user-friendly FREE programming software offering simple, straightforward control. One-slot CLICK PLUS CPUs start at $89, and two-slot versions start at $121.

For applications that rely heavily on serial communication, the new CLICK PLUS serial communication option slot module (C2-DCM) allows you to add two RS-232/RS-485 serial ports to any single-slot CLICK PLUS CPU and up to four additional serial ports with the 2-slot CPUs. This module supports both Modbus RTU and ASCII communication and is priced at $105.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact:               Tina Gable

Phone:                                 678-455-1845

Email:                                  tgable@automationdirect.com

Download:                          High Resolution Photo