Featured Products
ProductivityOpen open-source controller
has all the great features of a standard Arduino plus the added power and reliability of an industrial controller
CPU priced at $57
C-more touch panels
provide complete system visibility and utmost cost savings for your interface needs
Touchscreen models starting at $594 w/ FREE software
IronHorse GSD8 DC drives
are microprocessor-based and used as speed controllers, time-based process controllers or follower drives in a master-follower application
Starting at $405
Graphical panel meters
accurately measure and display voltage, current or frequency with analog meter-style visual readings
Starting at $70
NITRA rotary actuators and grippers
accurately clamp and position parts for pick and place, material transfer, conveying, and many other applications
Grippers starting at $76
Wenglor color sensors
reliably detect colored objects in automated high-speed processes
Starting at $335
Fuji AR22 Series 22mm pilot devices
are rugged, economical and include a wide assortment of operator and indicator styles
Starting at $9.75
GAM racks and pinions
are mechanical gear components that convert rotary motion into linear motion, featuring high precision teeth for smooth and quiet operation
Helical racks starting at $160
CODE handheld barcode scanners
are used in applications that utilize 1D or 2D barcodes as well as DPM codes; RS232 and USB communications available
Starting at $135
SIM drive couplings
combine shafts of various mechanical devices, often of different sizes, while compensating for shaft misalignment; offered in jaw/spider, Oldham, servo beam, and high-gain styles
Starting at $10
Saginaw enclosures
are all-purpose enclosures available in a variety of materials and finishes; high visibility enclosures, sanitary enclosures, and accessories also available
Starting at $40.50
Flexible, liquid-tight electrical conduit
protects wires from abrasion, UV light, acids, and more
Starting at $52 (25-ft. roll)
ProSense TRM and TRS series timer relays
offer the flexible programmability of a multi-function and multi-range time delay relay with a universal input voltage
Relays starting at $59
Metrol precision limit switches
have repeatability down to 10, 5, 3, and even 0.5 microns; many different actuator types are available
Starting at $43
Digital panel meters
feature IP65-rated meter faces, simple menu-driven pushbutton configuration, and accept a wide variety of process inputs
Starting at $72
STAHL safety isolators
provide intrinsic safety and galvanic separation between the control system and field devices; available in digital and analog modules
Modules starting at $237
Quick links to popular topics
- This article showcases a unique application interfacing a ProductivityOpen Arduino-based controller with cloud-based AI.
- If you need just a few remote I/O points, then Protos X slice I/O might be what you need and configuring your custom I/O is easy with this tool.
- Too many PLC choices? Watch this video about our PLC selection tool to help you narrow down which PLC you need.