NewsPress ReleasesPress Releases

Captron CANEO Series Pushbuttons from AutomationDirect

Captron capacitive pushbuttons

December 18, 2024 – AutomationDirect has added more Captron capacitive pushbuttons that utilize touch control and are activated without pressure when a hand or body part nears the device’s surface. They feature a robust IP69K design, wear-free operation, resistance to water, oil, and harsh environments, and are available in various mounting/operator sizes.

Caneo Series10 additions include more standard and stainless-steel hygienic models with static or dynamic switch types and blank, power symbol, or RESET legends. They are available in automatic or semi-automatic LED control modes and provide a convenient 7.87in. (200mm) pigtail connection for quick installation.

New Caneo Series41 solid display capacitive switches combine a flange-mount capacitive switch with a sturdy aluminum terminal base that can withstand the harshest of environments. These switches feature an ergonomic design for ease of use and a robust construction for long-lasting, reliable performance. They combine status, control signal, and 7-segment display into one compact device.

New Caneo Series40 puck-style standard and display type capacitive switches offer the same reliable performance as the Series41 in a compact, encapsulated polycarbonate housing. Their standard 22mm mounting provides a low-cost solution to quickly and easily retrofit and modernize aging installations.

The new Captron Caneo series capacitive pushbuttons start at $59.00, are CSA approved, CE marked, RoHS compliant, and come with a 5-year warranty.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact          Tina Gable

Phone:                         678-455-1845

Email:                          tgable@automationdirect.com

Download:                   High Resolution Photo