May 14, 2025 – AutomationDirect has added WAGO 787-3861 series single-channel electronic circuit breakers that offer a lower cost option and a compact 6mm form factor to provide safe and reliable supplementary protection for 24 VDC control circuits.
These electronic circuit breakers offer remote monitoring and control, clear LED indicators, and fast response to overloads and short circuits, minimizing downtime. They are designed for demanding environments and enhance system reliability with robust protection and easily understood diagnostics.
Distribution modules are also offered and allow expansion of 787-3861 series electronic circuit breakers terminals. Models are available for Vout, GND, or both and are rated up to 20A.
In addition, a new 60W model has been added to the WACO Eco2 series power supply lineup, which is value-priced and UL approved for Class 1, Div 2 hazardous locations.
WAGO 787-3861 series single-channel electronic circuit breakers and Eco2 series power supply are UL Listed, CE and UKCA marked, and offer 2-year warranties.
The new WAGO electronic circuit breaker components start at $10.00, and the Eco2 power supply is priced at $86.00.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo