New ProductNewsPress ReleasesPress ReleasesProcess Sensing & ControlProduct

AutomationDirect Offers Additional Signal Conditioners

Cumming, GA — October 2, 2013  AutomationDirect has expanded its line of signal conditioners to include potentiometer and bipolar signal conditioners to solve various interface problems between PLCs and analog input devices.

The FC-P3 is a 24 VAC/VDC potentiometer input to isolated analog output signal conditioner designed to convert resistive signals from a 10 kilohm potentiometer to a 4-20 mA signal. The module is field-configurable for 3-wire potentiometer/slidewire inputs and can be scaled down to a minimum 10% of the potentiometer being used. Switch selectable, analog output options range from 0-20 mA to 0-10 V.

BiPolar_and_Poteniometer_SigCond_300Additional FC series signal conditioners include bipolar input-to-unipolar output and unipolar input-to-bipolar output models. Models are field-configurable and useful to eliminate ground loops and interfacing sensors to PLC analog input modules. Input and output signal levels are selected via DIP switches and input OFFSET and SPAN adjustments are customizable to a percentage of the full scale via a pushbutton on the front panel.

The FC series signal conditioners are designed with a slim-line plastic housing which includes an integral 35mm DIN rail mounting adapter, LED indication, and removable screw terminal blocks for easy installation and wiring. With prices starting at $115, these units are cULus listed and CE marked and are backed with a one-year warranty.

For more information, visit: www.automationdirect.com/signal-conditioners

About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor control, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

Editorial Contact: 
Tina Gable
Email: tgable@automationdirect.com