AutomationDirect’s line of RUKO cutting tools now includes drill/tap combination bits as well as fractional and metric thread hand taps.
RUKO drill/tap combination bits provide uninterrupted hole drilling, thread tapping and deburring in one convenient bit. The high-speed steel bits are relief-ground and designed with ¼-inch hexagonal shanks for use with mild steel up to 12.75 mm thick. Drill/tap combination bits are available in standard sizes ranging from 6-32 to ¼-20 and metric sizes ranging from M3 to M10. Bits can be purchased separately starting at $7.75 or in seven-piece kits priced at $28; a quick change adapter is also available for $3.
Additionally, high-speed steel fractional and metric thread hand taps have been added. Starting at $4.50, fractional size hand taps are available ranging in sizes ranging from 8-32 UNC to 5/16-24 UNF; metric hand taps are available in sizes ranging from M3 to M30 starting at $6.75; hand tap kits are available in 15-piece kits starting at $60.
Learn more about RUKO hole cutting tools by visiting: www.automationdirect.com/hole-cutting-tools.
[videoembed type=”youtube” align=”aligncenter” width=”560″ height=”315″ url=”https://www.youtube.com/watch?v=PSlecp46dbQ” id=”PSlecp46dbQ”]