Mechanical Power TransmissionNew ProductNewsPress ReleasesPress ReleasesProduct

AutomationDirect Adds Synchronous Drive Components

AutomationDirect’s new SureMotion line of power transmission products includes timing pulleys (or sprockets), bushings and timing belts that allow you to change speed and torque while connecting mechanically rotating components. Starting at $5.25, the SureMotion XL timing pulleys have a 1/5-inch pitch and 1/4 or 3/8-inch width and are available in aluminum or steel, with or without hub and with smooth bore and setscrew.

SureMotion L timing pulleys, starting at $11.00, have a 3/8-inch pitch and 1/2 or 1-inch width. Both aluminum and steel pulleys are available with or without hub and are available with smooth bore and setscrew. SureMotion L steel pulleys made to fit Taper-Lock or QD-style drive steel bushings are also available, starting at $25.50; bushings sold separately as low as $8.75.

SureMotion timing belts, starting at $2.00, are made of neoprene with fiberglass reinforcement are an excellent choice for many industrial applications. Several pitches (0.200″ to 0.375″) and widths (0.25″ to 1″) are available to cover a wide range of power transmission requirements.

For more information, visit: www.automationdirect.com/power-transmission.

[hozbreak]

power transmission - Synchrous Drive Components

[hozbreak]

About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.