NewsPress ReleasesPress Releases

ABB – Thomas & Betts Cable Ties and Cable Tie Tools

AutomationDirect has added ABB-Thomas & Betts cable management solutions that combine durability, efficiency, and ease of installation.

June 24, 2026-AutomationDirect has added ABB-Thomas & Betts cable management solutions that combine durability, efficiency, and ease of installation, with Ty‑Rap® stainless steel tooth cable ties, Ty‑Grip® reusable cable ties, and dedicated cable tie installation tools. Ty‑Rap cable ties are engineered for secure, long‑term bundling, using a hardened stainless steel locking tooth and UL‑rated Nylon 6.6 to deliver exceptional tensile strength, vibration resistance, and reliable performance in demanding applications. For environments where flexibility is essential, Ty‑Grip reusable cable ties offer a tool‑free, adjustable solution that can be easily released and reused without damaging cable insulation. They come in a variety of formats, including slotted, strip, buckle, and roll-type, making them ideal for installations requiring frequent changes. ABB cable tie installation tools provide fast, consistent tensioning and flush cutting with an ergonomic pistol‑grip design that improves productivity and reduces installer fatigue.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download