August 21, 2024 – AutomationDirect has added new WERMA eSIGN series LED signal towers that have the same advanced features as the original series but provide a white polycarbonate housing that offers a crisp, clean look. These signal towers are available in 9- and 15-tier models, with select models offering IO-Link v1.1 compatibility. They offer…
August 14, 2024 – AutomationDirect has added new SureMotion lighter-duty carriages and guides for linear motion applications. Carriage and guide systems are machine elements that move objects in a straight line with minimal friction or resistance. They are offered in two varieties: external carriages with wheels that ride outside the guide tracks and internal carriages with…
August 14, 2024 – AutomationDirect has added the Murrplastik MP18 series cable/hose drag chains which are built from rugged polyamide (PA) and are available in various sizes with support for cables up to 15mm diameter. Drag chains are used to route cables/hoses to moving components while keeping them organized and protected. They help extend cable…
Modern PLCs and HMIs have empowered a big rig customization shop to create increasingly sophisticated automated lighting effects for their customers. Byline: Dustin Dickerson, Dickerson Custom Trucks “Less is more” and “function over form” are phrases often associated with the design of objects—anything from office supplies up to buildings or larger—to promote a concept of…
What is a Power Supply? Industrial power supplies are an integral part of manufacturing and automation. They convert AC power to reliable DC power for a wide range of equipment, such as PLCs, HMIs, relays, sensors, actuators, and drives. By ensuring a consistent, clean DC power source, these power supplies significantly enhance the performance, reliability,…
The decision to purchase a high-performance power supply is often a balancing act between upfront costs and long-term benefits. While standard power supplies may be sufficient for basic operations, high-performance models offer a range of advanced features designed to enhance efficiency, reliability, and overall system performance. While the initial expense may be higher, it is…
August 7, 2024 – AutomationDirect has added a variety of new NITRA push-to-connect fittings. These fittings feature durable nickel-plated brass bodies, threads, and release sleeves. They have a maximum pressure rating of 300 psi and can withstand temperatures up to 175℉. Numerous fitting styles have been added, including male straight fittings, male elbows, branch tees,…
August 7, 2024 – AutomationDirect has released three new LS Electric XGB PLC models that provide advanced control at an even lower cost. Two 16-point 2-axis motion PLC units and a 14-point relay output model are now available. The 2-axis PLC versions support pulse/direction control from the embedded I/O, featuring 4 high-speed inputs and 2…
When it comes to industrial labeling, precision is important. Misplaced, peeling or torn barcode labels can make them unreadable to scanners, while poor ink quality can make them unreadable to the human eye. Inconsistent coloring can also jeopardize brand recognition. Operating amidst the rigors of an industrial environment, durability is critical, as well. The portable…
AutomationDirect has a long history of providing high quality industrial automation technology at affordable prices through the convenience of e-commerce. But their company is not just an online catalog retailer of controllers, HMIs, components, instrumentation, wiring solutions, and the like. The AutomationDirect websiteprovides a resource for engineers, offering product comparisons, training, technical support, system integration…