July 24, 2024 – AutomationDirect has added M.G.M. Electric IEC standard and brake motors that are manufactured in Italy using state-of-the-art, high-quality processes and are rated for general-purpose and inverter duty. IEC motors provide the same power output as NEMA motors but have a smaller footprint and feature a lightweight aluminum construction. IEC standard motors…
July 24, 2024 – AutomationDirect has added new LUTZE RJ45 shielded IDC field wireable connectors and adapters to their Wiring Solutions lineup. RJ45 IDC shielded field wireable connectors with 8-pole configuration provide quick and easy Cat6a connections to non-terminated cables allowing custom-built connections to fit your application. The RJ45-to-RJ45 8-pole bulkhead adapters can be installed…
July 24, 2024 – AutomationDirect has added the new SQ series table lifting systems from Ergoswiss. These lifting systems use electrically driven columns that allow the operator to reposition the height of a worktable, conveyor, etc., to meet their specific requirements. In doing so, the operator can perform their tasks in a more comfortable working…
July 17, 2024 – AutomationDirect has added hydraulic power units (HPUs), heat exchangers for HPUs, and hydraulic solenoid valves from Bucher Hydraulics, a well-respected name in the industry. Hydraulic power units contain a reservoir, pump/motor, filter, and all necessary controls to power a hydraulic system. They are offered in the single-phase powered M-series and three-phase…
July 17, 2024 – AutomationDirect has added LS Electric PHOX servo systems that operate with 24-80 VDC input power and accept a wide variety of control inputs. These flexible systems are suitable for both single-axis use and for advanced multi-axis motion control systems. With output power from 100W to 300W, these four matched sets of…
July 17, 2024 – AutomationDirect has added the CM5-RHMI headless HMI which has all the powerful functionality of the C-more CM5 touch panel HMIs but without display size restrictions. This HDMI-enabled device works with televisions, monitors, projectors, and most any other HDMI display device of any size to display real-time operational data or messages. Or…
July 17, 2024 – AutomationDirect has added new Saginaw Enviro-Therm® air-to-air heat exchangers that use the enclosure’s ambient air and either heat pipes or aluminum plate to transfer heat from inside the enclosure to the external environment. Since the ambient air is the cooling medium, the need for refrigerant is eliminated. Features include corrosion-resistant internal…
What do severe weather, industrial fire, hazard warnings, airport safety, and illuminating the Eiffel Tower have in common? They are all important ways that signaling technologies for machines and buildings made by Pfannenberg are being used to protect people, machines and the environment. When Otto Pfannenberg established his electrical equipment company in Hamburg, Germany in…
July 10, 2024 – AutomationDirect has added mechanical position indicators from Elesa. The Elesa position indicators are mounted to the rotating shaft of industrial equipment or machinery and use direct drive roller counters to provide an accurate reading of its position. These rugged position indicators do not require electrical power and are ideal for situations…
July 10, 2024 – AutomationDirect has added NITRA CPS9E series cylinder position switches which are compact general-purpose switches designed to detect the position of a pneumatic cylinder’s magnetic piston. This feedback can be used by a control system to determine cylinder position, cycle count, and to confirm operation. These switches are manufactured specifically to fit…