July 10, 2024 – AutomationDirect has added Wall Lenk soldering irons and guns designed to join different metals to make a strong and permanent bond. Wall Lenk is a US-based company that has been manufacturing and providing top-quality soldering equipment for over 50 years. The new pencil-style soldering irons are compact and easy to use…
Industrial automation designers now have a variety of ways to incorporate an open programming approach for their projects. Although industrial-grade digital technologies have been available for over five decades, much of that time the hardware and software has been specialized and even proprietary. This is at odds with a large segment of the commercial market,…
June 26, 2024 – AutomationDirect has added di-soric OGU series photoelectric fork sensors featuring a rugged one-piece aluminum or die-cast zinc “U-frame” construction that assures constant alignment. The OGU series fork sensors offer IO-Link v1.1 compatibility, up to a 14kHz switching frequency, and fork openings from 5 to 250mm. Four ready-to-run preset modes optimize the…
June 26, 2024 – AutomationDirect has added HydroMode WPT25 series pressure transmitters that are UL Classified NSF/ANSI/CAN 61 and 372 for drinking water applications. They feature a rugged 316L stainless steel construction and provide reliable pressure measurement signals for a variety of applications, such as controls, data collection, and telemetry systems. The WPT25 series offers…
Open, close. Lock, unlock. On, off. Within industrial operations, the seemingly simple action of a switch has the power to keep a production line humming, prevent a potentially disastrous equipment accident or failure, or even save a life. With automated systems continuing to grow in scope and sophistication, so does awareness of the importance of…
June 19, 2024 – AutomationDirect has added new DURApulse GS30 drives. These high-performance drives support several control modes including sensorless vector control, closed-loop flux vector control, and torque control modes in a compact package. The GS30 series expands the DURApulse family by adding internal tension control loop expanded parameter sets for greater versatility, as well…
June 19, 2024 – AutomationDirect has announced the addition of more line reactors and VFD output filters. Input line reactors protect the AC drive from transient overvoltage conditions typically caused by utility capacitor switching. Input line reactors also reduce the harmonics associated with AC drives and are recommended for all installations. Output line (load) reactors…
June 19, 2024 – AutomationDirect has added Toshiba AS3 AC drives. Toshiba is a trusted name in power electronics with a proven track record in the industry. Their products are built with high-quality construction and offer long-lasting durability. Toshiba drives are a prominent VFD brand and the AS3 series adjustable speed drives are packed with…
June 18, 2024 – AutomationDirect has added pressure compensators and vent plugs from Bimed. Pressure compensators and vent plugs help to equalize the pressure difference between the inside and outside of a gasketed enclosure. Left unchecked, pressure fluctuations can cause seal and gasket failures and condensation buildup within an enclosure. Over time, excess condensation can…
June 19, 2024 – AutomationDirect has added CCEA VEGA series recessed industrial LED light bars to expand their offering of industrial LED fixtures. Specifically designed for medium and large CNC equipment, these compact fixtures feature a rugged, ultra-slim anodized aluminum housing that is highly resistant to dust and liquids and allows mounting outside the machine’s…