eBookLearning ResourcesPress Releases

AutomationDirect adds 3-Color and 12-Color Sensors

Wenglor color sensors from AutomationDirect reliably select color objects in automated high-speed processes based on previously defined reference colors. The sensor pulsed white light is insensitive to extraneous light and makes reliable color recognition possible even at varying scanning distances.

Applications include detection of color markings on print marks, labels and packages; color object sorting; verifying color values for painting operations, and spectral measurement of colors in printing processes.

The Wenglor OPT2023 color sensor is capable of evaluating up to 3 colors simultaneously. Single lens optics allows this sensor to have a small spot diameter and large working range. The 3-color OPT2023 sensor is $295.00 and has a 2-year warranty.

The Wenglor OPT2022 12-color fiber-optic amplifier ($545.00) is a multispectral sensor with 12 switching outputs for detailed color analysis using spectral measurement in ROYGBV color space. Integrated LED technology ensures ideal adjustment of light intensity and reliable evaluation of measured values even with distance fluctuation. Sensor settings are selectable on the built-in graphical display. The OPT2022 sensor can operate in diffuse (reflective) as well as through-beam mode.

Starting at $43.00 and designed for tight spaces, four Wenglor OPT series plastic and glass fiber optic cable options are available for use with the OPT2022 amplifier.

Learn more by visiting: www.automationdirect.com/color-sensors

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

*Prices as of September 7th, 2017. Check website for most current prices