Discrete SensingNew ProductNewsPress ReleasesPress ReleasesProduct

AutomationDirect Expands Proximity Sensor Line

AutomationDirect’s new PN series inductive proximity sensors are IP 69K-rated short-body sensors with metal housings.  These three-wire 10-30 VDC sensors are equipped with LED status indicators and are available with an attached two-meter output cable or M12 quick-disconnect. All styles are available with shielded or unshielded housings as well as normally-open or normally-closed and PNP or NPN output types.

PN series inductive proximity sensorThe 12mm round PNM series sensors, with 4mm and 7mm sensing ranges, start at $18.75; 18mm round PNK series sensors, with 8mm and 12mm sensing ranges, start at $19.75; 30mm round PNT series sensors, with 15mm and 22mm sensing ranges, start at $25.00.

Backed with a lifetime warranty, PN series sensors are CE and RoHS approved; sensors with M12 quick disconnects are also cULus approved and sensors with two-meter cables are also UL approved.  For more information, visit www.automationdirect.com/proximity.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

[hozbreak]

Click here to learn more about PN series proximity sensors