Schmersal joystick selector switches have design features that make them suitable for food processing, pharmaceutical, and medical applications. The joysticks comply with the special cleaning requirements of the food industry to prevent cross-contamination, particularly when used in machines that process raw goods. The IP69K rating also makes the joysticks suitable for marine applications, traffic systems,…
NITRA® L-Series Rodless Cylinders from AutomationDirect offer a robust design in a compact package. Rodless cylinders can offer the same stroke as rodded cylinders in a smaller space. Rodless cylinders have the piston connected to a carriage that rides outside the extruded cylinder wall, reducing overall length, making them ideal for small or tight location…
New compact soft starters and micro VFD drives have been added to the AutomationDirect motor controls lineup which encompasses simple manual controllers, motor contactors and starters, drives and soft starters. WEG SSW05 and SSW07 soft starters are compact, fully digital soft starters with state-of-the-art DSP (Digital Signal Processor) controller designed to provide great performance on…
DW Series round metal inductive proximity sensors with analog outputs are now available from AutomationDirect in 8mm, 12mm, 18mm and 30mm cylindrical sizes. These reliable DC-powered (10-30V or 15-30V) threaded-barrel sensors are IP67 rated and are available with 2m pigtail cable or quick-disconnect. 8mm analog inductive proximity sensors detect the presence of ferrous metal objects…
ProSense® FG1 Series mechanical variable area flow meters provide visual indication of flow rate for water or petroleum-based fluids. These meters provide +/-5% full scale accuracy and a repeatability of +/-1%, important for cyclical applications requiring consistent readings. Two adjustable flow limit pointers are available to provide preset indication of high, low, or normal flow…
VFD-SC series VFD (Variable Frequency Drive) / Servo cable offers 4 conductors, available in 16 AWG to 10 AWG gauges, plus a foil-shielded signal pair. The VFD-SC series is the same high-quality cable as the standard VFD-C series; the addition of the shielded 16AWG signal pair allows the cable to be used with motors and…
Relax, Reflect, Rejuvenate! Many of us take time off during this holiday season, but do we spend it wisely? Hopefully, on balance, we spend more time relaxing and enjoying our families, friends and faith, than running around or surfing to the next big sale for things we might use a few times and then forget….
Free HMI eBook AutomationDirect’s HMI Handbook delves into the world of human machine interfacing with informative chapters on selecting, designing and installing HMIs. But that’s just the first half, the back half of the book focuses specifically on C-more HMIs with chapters covering how to use screen objects, how to configure events, simulation basics, recipe…
The new IronHorse® HBR series of helical bevel gearboxes combines the helical gearset with a bevel gearset to create an output that is perpendicular to the input. All HBR series gearboxes are hollow shaft output and accept double or single shafts. Dual and single output shaft kits are available. Helical gears offer a smoother, quieter…
Leadshine Technology is an industry leading motion control supplier offering high value steppers that are simple, easy to use, long-lasting, and reliable at very affordable prices. Leadshine factories are ISO9001 certified. These high-qualiity, 2-phase, digital stepper drives offer a basic feature set at an unbeatable value. Leadshine 2-phase digital micro-stepping drives with micro-stepping motor movement…