AutomationDirect has extended the line of Marathon motors to include open drip proof (ODP) and 4 in 1 series AC motors. ODP motors are available in single phase, rigid base and C-face footed (rigid base) versions with NEMA Service Factor ratings. 4-in-1 motor configurations include single-phase, totally enclosed motors; and XRI 4N1 general purpose, 3-phase,…
AutomationDirect’s family of potable water components (valves, regulators, fittings, tubing and hoses) includes potable water solenoid valves. These NS-Series NSF (National Sanitation Foundation) certified valves (from GC Valves) are an excellent choice for food and beverage grade potable water applications. Stainless steel or thermoplastic bodies and synthetic seating and sealing materials makes NS series valves…
The Productivity1000 Stackable Micro PLC provides communications, user-friendly programming, integrated data storage, and a full lineup of discrete, analog and specialty I/O modules in a super-compact size. A new CPU, more power supplies, analog I/O modules and specialty high-speed I/O and PWM modules are now available for the P1000 PLC from AutomationDirect. The P1-550 CPU,…
As electricity bills continue to rise due to new government mandates, manufacturing plants and other industrial facilities are making reducing energy consumption a priority. No company can afford to waste money by using machines or processes that consume too much energy. Since pneumatic systems are ubiquitous throughout manufacturing and can consume a large share of a plant’s power costs, ensuring they consume only the air required is extremely important.
New all-in-one Patlite signal towers provide large signal horn and light tower combinations with ultra-bright 100mm LEDs and alarm volumes up to 105 dB. The signal towers have 1, 2, 3 and 4 LED light tiers with continuous or flashing lights and up to 32 alarms. Patlite LKEH series stacklight alarm towers start at $402.00….
Machine Automation Basics Automation systems must integrate multiple power and control subsystems and components into a coherent whole. Faced with ever-increasing cost pressures and demands for improved performance, machine builders are actively seeking new automation solutions with improved cost/performance ratios. In response to these demands, vendors must often incorporate commercial off-the-shelf components and other technologies…
Three new sizes of INTEGRA Premium Series polycarbonate enclosures with lift-off screw cover, hinged screw cover and single door hinged cover are now available from AutomationDirect. All are available with clear or opaque cover. The Premium series features INTEGRA’s unique T-Rail mounting system for dead-front panels, swing-out panels, layering subpanels, and/or infinitely variable subpanel height….
Control and signal cable from AutomationDirect is available in customer specified one-foot increment lengths in sizes from 22 AWG to 16 AWG with 2, 3 and 4 conductors, shielded and unshielded. The cable carries both UL and CSA approvals. Individual conductors are stranded tinned copper with PVC insulation in black, red, white and green color…
The “Internet of Things” for industrial applications (IIoT) allows greater visibility and access to machine and process data through cloud computing. The STRIDE Pocket Portal is a low-cost ($120.00) industrial wireless IoT end-to-end cloud data logger that connects industrial equipment and sensors to the cloud. The Pocket Portal has an RS-485/power port, input/output port, browser…
IDEM high precision, snap-action 15A-rated micro limit switches from AutomationDirect are available in plunger and lever actuator styles. Plunger Series types include pin plunger, spring plunger, and roller plunger actuator. Lever Series types include lever, hinge lever, and roller lever. These micro limit switches are suitable for a wide range of operating conditions. Snap action…