Flexible multi-conductor sensor/actuator cable is now available from AutomationDirect in 24 AWG and 22 AWG with 3, 4 or 5 unshielded conductors, and in customer specified one-foot increment lengths.
Individual conductors are stranded bare copper for flexibility, with color coded PVC insulation for easy identification. The cable outer jacket is a flexible PVC available in either gray or yellow and the jacket is pressure extruded for optimal roundness.

The multi-conductor sensor/actuator cable carries UL and CSA approvals and is ideal for both stationary and flexible industrial factory automation applications with limited mechanical stress and free movement without any tensile stress, loads or forced movements. This cable is not suitable for continuous flexing applications.
Sensor/actuator cable is available in cut-to-length 1-foot increments starting at $0.22 per foot with a 30-foot minimum cut length.
Cut-to-length cable eliminates waste and lowers cost (only as much cable as required is purchased). There are no cut charges (and no shipping charges on orders over $49). Cable is cut to length at AutomationDirect’s own UL Certified respooling facility and is available for same day shipping if ordered by 6:00pm ET.
Learn more by visiting: www.automationdirect.com/sensor-actuator-cable
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com