
March 26, 2025 – AutomationDirect has added Datasensing SH4 series 14mm finger and 30mm hand safety light curtains that are available in basic models with automatic restart or standard models, which include external device monitoring (EDM) and an optional manual restart. Body protection models in 300 or 400mm resolution are available only in the standard version. The finger and hand protection light curtains offer no dead zone for maximum protection.
14mm resolution light curtains offer a protective height range of 300 to 1200mm and operate at distances of 0.2 to 10m. Hand protection models offer a protective height ranging from 300 to 1800mm and have an operating distance of 0.2 to 20m. The body protection models come in protective heights ranging from 800 to 1200mm and operate at heights of up to 70m.
All light curtains for this launch include 2 OSSD outputs, M12 connectors, IP65 and IP67 protection ratings, and simple alignment with an LED guide. Accessories to aid with installation and setup are also offered.
Datasensing SH4 Category 4/Type 4 safety light curtains are available as sender/receiver pairs, come with a 1-year warranty, and start at $602.00.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures, and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo