New V3 series AC powered proximity sensors from AutomationDirect are available in 8, 12, 18 and 30mm sizes. Extended sensing distances for these new sensors range from 2mm shielded and 4mm unshielded for 8mm sensors to 12mm shielded and 18mm unshielded for 30mm sensors.
These sensors operate on 20-250 VAC/VDC input voltage with N.O. and N.C. output options available. The sensors are short-circuit protected and have a yellow LED status indicator that is output energized. Axial cable and 1/2 in. micro AC quick-disconnect models are available and all sensors are IP67 protection rated. The sensors are cULus approved and are CE, RoHs and Reach Compliant.
AC powered V3 series inductive proximity sensors start at $37.00 and are backed by a lifetime warranty.
To learn more, visit www.automationdirect.com/proximity
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.