NewsPress ReleasesPress Releases

IronHorse ES1 AC Drives from AutomationDirect

IronHorse ES1 AC Drives

April 29, 2026 – AutomationDirect now offers IronHorse ES1 AC drives that allow simple AC motor control for 3/4 up to 2 hp 230 VAC three-phase motors from a single-phase 120 VAC or 230 VAC input. These drives are proudly made in the USA and feature a simplified setup, requiring no software or parameters. The entire drive configuration is done through hardware trim pots for all settings, including minimum speed, maximum speed, current limit, acceleration, deceleration, boost, and DC injection braking.  They are available in an open-chassis or NEMA 4X enclosure. The NEMA 4X models can be purchased with an optional enclosure-mounted FWD-REV switch. Motor speed is adjustable with an included potentiometer (enclosure mounted on NEMA 4X models) or from an external 0-5 VDC follower input. ES1 drives are simple V/Hz control drives, but can be set to output from 0-60Hz. They support the following inputs: FWD-REV, run, and (holding) brake.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download